IESNA:LM-63-2002
[TEST]P1440283
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-5Hx5V-840-Position 1
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 5 FLOOD DISTRIBUTION 4000K CCT 80 CRI LIGHT ENGINE AT Position 1
[LAMP] (1) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9691.8
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 63.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
13118.6 13132.0 13083.5 12992.8 12866.0 12713.4 12549.5 12387.7 12243.3 12094.9 
11937.2 11753.6 11534.1 11273.2 10977.4 10650.6 10309.3 9948.6 9573.0 9183.7 
8772.5 8314.7 7803.9 7247.9 6658.0 6066.1 5467.8 4889.9 4350.3 3889.2 
3508.4 3209.1 2975.6 2796.4 2654.5 2539.9 2444.6 2362.5 2286.2 2208.6 
2125.3 2038.5 1944.9 1846.3 1743.1 1630.8 1517.0 1406.5 1303.3 1193.8 
1093.1 1014.0 915.9 827.2 738.8 677.6 607.6 540.3 475.4 430.0 
384.7 344.0 307.4 276.8 247.9 223.5 202.8 184.1 166.5 150.2 
134.4 120.5 107.0 94.5 83.5 72.6 61.6 52.4 43.2 34.0 
26.5 20.2 15.0 10.7 7.5 4.3 1.1 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13112.4 13047.5 12949.5 12806.2 12655.7 12484.6 12313.4 12150.6 11986.6 
11808.3 11611.4 11371.2 11099.0 10777.4 10436.1 10048.2 9645.4 9235.4 8808.6 
8353.5 7856.5 7343.3 6785.3 6215.0 5661.7 5110.5 4592.7 4112.2 3702.3 
3355.5 3085.4 2867.3 2696.6 2561.2 2447.7 2351.0 2263.8 2180.0 2096.7 
2013.3 1927.3 1836.2 1739.7 1639.3 1537.8 1438.4 1339.7 1245.0 1139.7 
1030.0 911.2 829.1 747.0 691.0 619.2 558.3 509.7 462.9 427.2 
402.1 367.2 328.6 294.8 269.9 244.2 221.2 200.6 180.4 161.8 
143.9 128.0 113.6 100.2 88.0 75.8 63.6 53.1 43.0 34.4 
26.7 20.3 15.4 10.8 7.6 4.4 1.2 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13094.9 13022.7 12912.4 12761.9 12601.1 12422.7 12234.1 12042.3 11843.3 
11628.9 11394.9 11142.3 10845.4 10502.1 10112.2 9705.4 9274.1 8828.3 8360.9 
7873.3 7356.1 6828.8 6287.9 5749.0 5228.6 4721.5 4252.0 3829.8 3467.9 
3165.3 2913.2 2705.1 2537.1 2398.9 2282.6 2182.2 2092.4 2010.0 1930.0 
1846.1 1757.4 1666.1 1576.4 1484.2 1393.1 1302.1 1213.2 1119.5 1009.2 
916.4 824.2 732.0 659.4 608.7 555.7 511.0 467.0 427.7 393.9 
363.2 329.7 298.9 273.1 250.8 231.8 212.8 194.7 176.4 157.7 
140.8 128.2 125.7 112.6 95.4 81.7 68.2 54.7 45.6 37.6 
30.0 22.7 17.4 11.8 8.3 4.8 1.4 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13080.5 13003.1 12883.5 12733.0 12553.7 12358.8 12144.4 11918.6 11676.3 
11422.7 11151.6 10853.6 10528.9 10177.4 9788.7 9371.4 8922.6 8450.0 7949.3 
7441.4 6926.5 6404.6 5874.2 5354.0 4858.8 4383.0 3947.3 3566.9 3244.0 
2972.2 2744.9 2561.0 2404.5 2271.7 2155.0 2049.2 1956.8 1872.7 1790.7 
1706.6 1621.8 1536.3 1448.1 1362.8 1277.9 1195.6 1114.4 1022.8 924.5 
827.8 731.2 664.6 614.4 580.6 543.1 498.5 459.8 423.2 386.9 
353.7 324.8 297.5 272.8 251.2 231.6 212.9 195.0 176.7 158.4 
141.2 125.4 111.3 98.4 87.0 75.6 64.3 54.0 44.8 36.8 
29.7 23.7 17.7 12.4 8.9 5.6 2.2 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13066.0 12983.5 12854.7 12695.9 12509.3 12294.9 12054.7 11798.0 11517.6 
11224.8 10909.3 10580.4 10219.9 9827.1 9418.5 8973.3 8501.1 8015.2 7514.1 
7013.6 6504.2 6002.5 5494.5 5001.9 4531.5 4095.1 3711.2 3374.8 3097.6 
2860.0 2662.6 2500.5 2363.2 2241.5 2134.0 2038.0 1950.3 1868.4 1786.2 
1704.3 1620.1 1533.8 1446.7 1359.4 1276.6 1195.3 1104.4 1009.8 924.5 
839.2 753.9 688.8 626.7 569.7 525.2 494.8 467.2 429.3 399.5 
367.5 333.3 303.2 277.7 255.4 233.5 213.0 193.3 174.1 156.0 
139.1 123.9 110.0 97.2 86.0 74.9 63.8 54.3 45.8 38.0 
30.4 24.7 18.9 13.7 10.0 6.5 3.0 0.9 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13054.7 12958.8 12825.8 12666.0 12474.3 12245.4 11990.8 11713.4 11407.3 
11083.5 10725.8 10355.7 9950.5 9522.5 9073.6 8604.8 8113.7 7623.9 7124.9 
6638.7 6149.9 5657.9 5172.2 4706.6 4274.8 3886.4 3556.0 3270.2 3029.3 
2828.5 2661.9 2521.1 2400.9 2295.3 2197.3 2108.6 2023.4 1940.2 1856.1 
1767.2 1677.4 1581.6 1482.7 1387.0 1297.4 1209.4 1113.0 1022.8 933.8 
858.2 782.9 723.0 658.7 594.2 539.5 497.8 459.2 415.3 378.3 
332.4 295.3 273.5 254.7 233.2 213.7 196.2 180.9 165.9 150.7 
136.4 123.3 110.8 98.8 87.8 76.8 65.7 56.0 47.3 39.0 
31.6 25.6 20.1 15.0 11.0 7.4 4.4 1.4 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13042.3 12938.2 12794.9 12623.8 12424.8 12188.7 11935.1 11641.3 11321.7 
10971.2 10601.1 10198.2 9766.6 9315.4 8838.8 8353.6 7862.4 7375.2 6888.2 
6404.5 5917.4 5440.2 4968.5 4518.0 4114.7 3755.9 3452.8 3195.8 2980.2 
2800.9 2649.5 2523.5 2412.3 2316.5 2225.1 2138.2 2055.0 1975.9 1896.8 
1817.6 1727.0 1632.0 1538.0 1445.0 1356.3 1260.3 1158.0 1061.7 971.4 
892.2 828.3 771.5 719.5 660.7 608.5 564.1 519.0 474.8 435.3 
402.1 366.7 335.0 310.7 285.2 260.0 236.1 212.2 188.4 167.8 
151.3 145.4 129.9 112.0 96.0 82.7 71.5 61.6 53.1 44.6 
36.3 29.5 23.9 18.2 12.5 7.9 4.3 1.6 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13028.9 12917.6 12774.3 12598.0 12392.8 12151.6 11896.9 11611.4 11298.0 
10955.7 10585.6 10192.6 9767.5 9319.6 8853.9 8363.7 7875.4 7373.1 6883.5 
6395.9 5904.1 5419.1 4937.5 4483.3 4062.0 3697.4 3389.9 3127.5 2911.9 
2730.4 2582.5 2452.5 2341.2 2243.0 2150.8 2065.3 1986.3 1907.2 1828.0 
1743.0 1659.6 1569.4 1483.3 1397.2 1313.9 1222.5 1114.0 1005.1 899.3 
807.4 742.4 693.7 653.8 622.1 583.5 546.7 507.6 479.1 437.5 
395.8 367.8 341.6 315.1 284.8 257.6 233.1 208.6 184.2 164.4 
147.7 132.5 118.1 104.5 91.8 79.8 68.9 58.8 49.5 40.9 
33.3 27.5 21.7 16.0 11.7 8.1 4.3 1.6 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13027.9 12910.4 12760.9 12586.6 12381.5 12148.5 11898.0 11629.9 11329.9 
11010.3 10669.1 10297.6 9901.6 9481.0 9027.1 8550.3 8060.6 7557.0 7048.8 
6538.9 6024.9 5527.6 5025.1 4543.4 4095.1 3693.4 3357.8 3077.4 2846.2 
2659.6 2503.5 2374.0 2262.9 2162.9 2070.2 1984.6 1899.1 1813.5 1727.1 
1643.4 1554.9 1465.8 1375.1 1284.0 1198.3 1111.2 1003.4 895.2 799.3 
698.8 621.7 567.1 519.6 479.6 442.9 408.2 380.8 353.7 320.4 
294.5 278.3 257.7 238.0 219.3 200.7 184.2 168.2 152.5 138.4 
125.6 113.9 102.9 91.9 81.5 71.6 62.1 53.3 45.2 37.7 
30.7 25.0 19.4 13.8 10.3 6.9 3.6 1.4 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13031.0 12913.4 12759.8 12587.7 12391.8 12176.3 11943.3 11701.1 11434.1 
11149.5 10837.1 10501.1 10131.6 9730.1 9297.8 8843.5 8354.0 7850.1 7315.2 
6769.8 6219.9 5677.4 5147.9 4635.4 4165.3 3748.1 3385.5 3088.4 2841.7 
2641.9 2477.4 2341.2 2222.7 2122.0 2028.3 1943.2 1858.0 1772.9 1685.1 
1599.3 1515.0 1429.6 1341.8 1255.7 1173.9 1103.4 1023.9 926.6 829.5 
707.9 611.8 533.7 472.0 412.5 361.1 320.2 292.5 272.3 254.1 
237.7 224.1 210.5 196.9 185.1 174.0 162.6 151.5 140.7 129.9 
119.3 108.7 98.5 87.8 77.7 68.3 59.2 50.6 41.9 34.4 
27.9 22.7 17.5 12.4 9.0 5.9 3.2 1.3 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13039.2 12914.5 12766.0 12595.9 12412.4 12222.7 12020.7 11817.6 11595.9 
11344.4 11072.2 10757.8 10406.2 10017.7 9589.8 9132.3 8653.3 8156.5 7637.3 
7089.6 6516.7 5943.2 5377.6 4846.7 4355.0 3908.4 3530.9 3208.4 2948.3 
2734.2 2565.0 2423.8 2304.1 2203.9 2113.9 2029.8 1951.1 1872.5 1793.7 
1708.9 1621.8 1533.8 1445.8 1363.5 1283.1 1207.7 1124.5 1022.4 909.2 
808.2 710.8 641.8 598.6 551.9 499.7 446.3 401.5 361.8 329.2 
301.4 275.4 253.3 234.5 217.0 199.4 183.2 166.8 150.8 137.5 
132.4 125.8 113.1 96.8 83.7 72.4 61.9 52.5 44.1 36.9 
30.2 24.5 18.7 12.9 8.9 5.4 2.8 1.2 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13049.5 12932.0 12786.6 12620.7 12450.6 12280.5 12101.1 11928.9 11744.4 
11526.8 11280.5 10990.8 10654.7 10279.6 9879.9 9461.1 9031.9 8573.6 8082.2 
7548.2 6976.3 6378.9 5786.8 5207.0 4672.9 4176.8 3753.6 3396.1 3114.9 
2893.7 2718.5 2580.3 2467.1 2369.5 2285.4 2208.2 2132.8 2054.0 1972.4 
1890.7 1809.0 1712.8 1618.7 1525.7 1437.5 1351.1 1256.0 1147.1 1048.8 
965.6 888.9 827.4 791.0 745.3 698.3 632.1 569.4 523.2 473.7 
421.7 379.3 342.8 308.3 282.0 256.4 232.7 209.0 185.4 164.8 
144.4 126.6 110.6 96.2 82.6 70.4 59.9 50.5 41.9 34.4 
27.7 22.9 18.1 13.3 10.7 7.7 3.9 1.4 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13071.2 12961.9 12816.5 12657.8 12492.8 12323.8 12164.0 12009.3 11840.2 
11645.4 11414.5 11135.1 10806.2 10451.6 10077.5 9697.8 9318.0 8920.5 8479.1 
7983.2 7424.6 6828.2 6215.1 5604.6 5009.1 4456.3 3985.6 3582.7 3274.9 
3031.9 2848.5 2701.3 2582.4 2488.0 2407.2 2334.2 2262.9 2187.9 2110.4 
2028.0 1942.2 1856.1 1760.7 1663.8 1570.0 1479.4 1377.1 1271.3 1175.1 
1109.8 1026.8 941.6 892.9 847.9 789.2 722.7 653.0 593.0 544.8 
492.5 438.1 390.5 346.7 309.4 275.7 247.9 220.0 192.3 168.5 
147.9 130.1 114.1 99.1 85.4 73.2 62.3 52.7 44.2 36.5 
29.5 24.5 19.4 14.4 11.7 8.3 4.3 1.4 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13080.5 12991.8 12864.0 12713.4 12550.6 12382.5 12228.9 12081.5 11933.0 
11754.7 11547.5 11290.8 10990.8 10648.5 10288.7 9906.6 9528.9 9134.2 8713.5 
8236.3 7699.4 7114.4 6502.3 5867.8 5263.3 4679.3 4175.4 3727.4 3380.0 
3100.3 2892.8 2721.5 2591.6 2477.8 2381.5 2296.1 2214.6 2134.5 2052.6 
1962.9 1873.3 1783.2 1680.6 1579.0 1477.5 1385.6 1291.6 1179.7 1070.7 
989.7 930.1 860.7 822.0 781.2 718.2 650.3 588.0 532.6 481.1 
430.4 383.8 341.6 307.4 277.4 251.8 229.3 206.8 184.3 164.2 
145.8 128.9 113.7 99.4 85.9 73.4 62.5 52.8 43.9 36.0 
29.0 23.9 18.8 13.8 11.2 8.1 4.5 1.6 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13103.1 13032.0 12923.8 12788.7 12636.1 12483.5 12326.8 12180.5 12032.0 
11871.2 11684.6 11468.1 11213.4 10915.5 10576.3 10192.6 9776.3 9336.4 8872.2 
8370.5 7814.7 7214.5 6580.1 5959.3 5349.1 4773.4 4264.7 3804.3 3427.2 
3111.8 2865.6 2664.3 2505.8 2375.7 2264.4 2165.5 2075.7 1994.1 1912.7 
1831.1 1742.1 1646.4 1550.3 1449.7 1351.7 1260.5 1179.2 1078.8 964.5 
862.0 777.7 685.2 639.7 587.9 532.3 479.8 430.0 385.5 351.0 
325.0 294.0 264.5 240.7 221.5 202.2 186.7 171.5 156.2 141.7 
130.1 122.2 116.6 103.1 87.6 75.1 63.9 54.4 46.0 38.8 
31.9 26.0 20.2 14.3 10.3 6.5 3.5 1.5 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13118.6 13079.4 12998.0 12893.9 12764.0 12620.7 12468.1 12315.5 12157.8 
11982.5 11798.0 11586.6 11349.5 11067.0 10753.6 10375.3 9952.5 9487.1 8979.2 
8429.2 7844.3 7244.9 6613.0 5998.3 5385.1 4812.3 4290.8 3822.1 3422.3 
3086.2 2816.5 2603.1 2426.9 2287.4 2165.9 2061.5 1975.6 1889.6 1803.6 
1716.2 1628.9 1540.8 1450.5 1357.7 1264.4 1177.1 1096.1 1006.4 893.2 
772.6 661.6 562.5 505.5 446.3 388.3 340.5 308.1 286.0 266.6 
249.4 233.3 219.1 204.8 192.6 181.1 169.7 158.2 147.0 136.3 
125.7 115.0 104.5 93.8 83.3 73.3 63.9 54.8 45.9 38.0 
31.0 25.5 19.9 14.4 11.4 8.2 4.8 2.0 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13137.2 13121.7 13070.1 12997.0 12900.0 12780.5 12640.2 12487.7 12315.5 
12119.6 11896.9 11657.8 11376.3 11079.4 10747.5 10366.0 9956.6 9504.3 9007.3 
8471.5 7909.2 7315.5 6707.0 6092.0 5507.1 4910.4 4370.6 3872.3 3444.4 
3092.6 2815.8 2595.7 2424.3 2284.0 2166.8 2064.4 1979.9 1895.5 1810.9 
1725.2 1639.4 1552.5 1465.3 1375.7 1279.4 1186.3 1096.8 1001.0 886.0 
784.2 696.0 603.6 544.3 500.7 461.3 428.8 402.6 378.5 345.2 
311.5 286.0 266.2 246.5 228.1 209.6 191.2 175.4 161.4 147.3 
133.7 120.9 109.3 98.4 87.6 77.4 67.7 58.4 49.4 41.7 
34.5 28.3 22.2 16.1 12.5 9.3 5.8 2.4 0.8 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13151.6 13158.8 13142.3 13100.0 13029.9 12937.2 12817.6 12672.2 12500.0 
12290.8 12044.4 11767.0 11462.9 11121.7 10756.7 10357.8 9918.6 9442.5 8927.7 
8380.9 7809.1 7228.3 6640.7 6053.8 5472.6 4900.4 4369.5 3886.4 3471.0 
3135.4 2871.8 2663.1 2495.8 2361.3 2246.7 2147.5 2060.3 1982.9 1905.5 
1828.0 1743.7 1655.4 1565.1 1474.4 1382.1 1292.3 1203.4 1107.2 1002.4 
891.3 792.8 717.8 669.2 633.9 605.5 575.1 535.1 495.9 469.6 
429.9 386.1 353.4 328.0 298.6 271.4 246.5 222.6 198.8 179.0 
160.4 144.0 128.8 114.6 101.1 88.1 75.7 65.0 55.1 46.2 
38.0 30.8 25.2 19.6 14.0 10.2 6.4 2.9 1.0 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13158.8 13180.5 13172.2 13146.4 13101.1 13029.9 12924.8 12793.9 12624.8 
12421.7 12172.2 11884.6 11568.1 11216.5 10825.8 10398.0 9930.4 9431.0 8898.6 
8342.0 7772.8 7196.7 6622.2 6045.2 5478.7 4923.6 4404.4 3929.8 3528.9 
3201.8 2944.0 2739.8 2577.7 2445.5 2332.8 2237.6 2149.8 2070.6 1992.3 
1910.7 1824.9 1735.0 1637.6 1539.1 1442.7 1349.5 1264.2 1171.9 1076.4 
977.3 905.5 834.0 762.5 698.8 640.8 593.2 541.8 494.0 456.6 
418.3 378.2 348.7 322.7 296.4 271.9 248.7 226.1 204.3 183.7 
164.2 147.0 135.5 124.2 107.1 91.3 78.6 66.0 56.1 47.4 
38.8 31.4 25.3 19.7 14.3 9.5 6.1 2.7 0.8 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13156.7 13190.8 13188.7 13169.1 13123.8 13044.4 12938.2 12810.4 12641.3 
12443.3 12203.1 11923.8 11609.3 11262.9 10893.9 10484.6 10041.9 9556.6 9043.8 
8493.4 7927.9 7357.8 6777.4 6206.0 5642.5 5082.4 4553.0 4054.2 3626.7 
3272.0 2992.5 2771.9 2594.0 2452.9 2334.6 2232.0 2137.4 2050.4 1968.5 
1882.2 1794.1 1699.9 1599.8 1494.5 1387.6 1282.1 1188.1 1090.7 992.0 
916.8 841.7 766.6 703.8 641.3 582.3 532.0 480.9 428.9 400.3 
361.2 317.9 286.6 259.6 236.3 217.8 200.8 185.7 171.0 156.8 
142.9 129.4 116.9 105.0 93.7 83.0 72.3 61.7 52.4 44.0 
36.0 28.6 22.7 17.1 13.0 9.7 6.2 2.7 0.8 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13165.0 13183.5 13175.3 13134.1 13068.1 12979.4 12858.8 12719.6 12551.6 
12356.7 12134.1 11886.6 11608.3 11304.2 10972.2 10614.5 10212.1 9787.0 9310.6 
8787.1 8235.7 7655.7 7063.1 6460.1 5870.8 5283.6 4731.5 4210.1 3746.8 
3348.4 3024.1 2773.0 2568.0 2405.0 2271.0 2155.6 2053.9 1961.4 1874.3 
1788.6 1703.4 1615.3 1527.6 1436.1 1343.7 1248.5 1157.4 1071.7 982.0 
891.8 801.5 711.3 645.9 593.2 548.7 514.2 482.3 438.3 402.1 
378.9 347.7 315.9 285.8 260.5 239.2 218.8 199.7 181.2 163.2 
146.2 129.7 115.5 102.4 91.1 79.9 68.6 58.7 49.8 41.9 
34.2 27.4 21.5 15.9 11.8 8.5 5.2 1.8 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13168.1 13173.2 13143.3 13073.2 12980.5 12862.9 12731.0 12579.4 12412.4 
12248.5 12067.1 11871.2 11651.6 11403.1 11120.7 10799.0 10417.6 9990.8 9508.9 
8996.6 8440.9 7862.1 7250.5 6631.9 6015.0 5418.3 4847.7 4319.6 3846.7 
3430.8 3095.1 2820.0 2600.7 2425.7 2280.0 2159.8 2055.1 1962.2 1874.9 
1789.4 1705.4 1619.1 1530.5 1442.4 1354.0 1267.7 1184.8 1104.5 1009.8 
919.3 812.9 706.1 643.6 595.7 550.9 510.6 471.7 436.1 402.4 
371.4 341.8 313.7 288.4 264.4 242.4 222.4 203.6 184.6 165.6 
147.8 131.6 117.1 103.7 92.2 80.1 68.1 57.8 48.3 40.1 
32.7 26.1 19.8 14.1 9.6 6.5 3.4 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13152.6 13143.3 13089.7 12993.9 12872.2 12735.1 12584.6 12431.0 12286.6 
12137.2 11979.4 11812.4 11608.3 11367.0 11078.4 10752.6 10394.9 9994.6 9562.1 
9095.7 8587.7 8048.5 7451.8 6834.1 6215.1 5597.8 5008.8 4454.9 3956.9 
3530.0 3184.6 2911.7 2695.9 2525.3 2385.5 2273.4 2176.7 2086.9 1999.8 
1913.6 1826.1 1732.5 1642.5 1552.3 1460.0 1367.5 1273.7 1183.6 1088.6 
977.7 885.1 792.6 700.2 637.9 586.9 549.7 504.7 461.2 422.2 
386.1 354.6 322.7 291.8 265.2 241.7 218.4 195.7 175.6 156.6 
140.5 126.0 115.5 110.5 98.2 82.0 68.4 58.9 49.5 40.0 
32.1 24.6 18.4 13.1 9.4 5.7 1.9 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13147.5 13112.4 13038.2 12920.7 12777.4 12624.8 12470.1 12319.6 12177.4 
12031.0 11868.1 11679.4 11441.3 11168.1 10859.8 10527.9 10173.4 9800.8 9416.7 
9015.0 8566.3 8063.2 7511.0 6907.2 6293.7 5666.5 5062.1 4487.6 3980.1 
3551.7 3224.1 2968.8 2772.5 2621.6 2498.9 2400.8 2316.2 2237.8 2157.3 
2071.2 1983.2 1891.8 1798.7 1699.4 1596.6 1491.8 1389.6 1287.9 1180.1 
1070.0 950.8 866.7 783.5 700.3 648.9 598.2 539.0 487.2 443.8 
396.6 355.0 323.2 293.4 266.3 240.8 218.3 199.3 180.8 163.2 
146.1 130.6 116.5 102.5 90.3 78.2 66.0 55.5 45.6 36.6 
28.5 21.5 15.7 11.5 8.1 4.8 1.5 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13118.6 13132.0 13083.5 12992.8 12866.0 12713.4 12549.5 12387.7 12243.3 12094.9 
11937.2 11753.6 11534.1 11273.2 10977.4 10650.6 10309.3 9948.6 9573.0 9183.7 
8772.5 8314.7 7803.9 7247.9 6658.0 6066.1 5467.8 4889.9 4350.3 3889.2 
3508.4 3209.1 2975.6 2796.4 2654.5 2539.9 2444.6 2362.5 2286.2 2208.6 
2125.3 2038.5 1944.9 1846.3 1743.1 1630.8 1517.0 1406.5 1303.3 1193.8 
1093.1 1014.0 915.9 827.2 738.8 677.6 607.6 540.3 475.4 430.0 
384.7 344.0 307.4 276.8 247.9 223.5 202.8 184.1 166.5 150.2 
134.4 120.5 107.0 94.5 83.5 72.6 61.6 52.4 43.2 34.0 
26.5 20.2 15.0 10.7 7.5 4.3 1.1 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
